Component reference

Gripper for gear wheel

Gripper | Components | Mobility | Automobile | Drive train for combustion engines

Task & Solution
  • Automation of the transport of gear wheels between two processing machines and needle embossing
  • Use of the GEP5006IL 2-jaw parallel gripper with high gripping force and mechanical self-locking mechanism
  • Safety: thanks to additional protection by means of a laser scanner, a conventional gripper with increased force can be used on the cobot
  • Simple integration into the Universal Robots user interface (HMI)
  • Partial automation increases productivity and relieves employees of monotonous work
Built-in standard components

CONTACT US

Personal data
Message